Danfoss Hydro-Line
HA012T
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12057008
HA012T
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Bore diameter | 3.25 in |
| Brand | Danfoss |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Cushions | Non-cushioned |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options |
| Model Code | N5FND-3.25X11.00-N-1.375-2-F-V-V-1-4-HA012T |
| Mounting style | Head Rectangular flange |
| Net Stroke Length | 11 in |
| Non-Rotating | Yes |
| Port Location | Head 1-Cap 4 |
| Product Height | 4.5 in |
| Product Length/Depth | 19.75 in |
| Product Type | Tie-Rod |
| Product Volume | 633.234 in³ |
| Product Width | 7.125 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.375 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Small male metric thread |
| Rod Material | Case Hardened |
| Rod Seal Material 1 | Viton |
| Rod Seal Type 1 | Viton lip type |
| Single or Double Rod | Single |
| Sub-brand | Hydro-Line |
| Trade Name | N5 Series |
| Working pressure - max | 3000 Psi |