Danfoss Hydro-Line
HA020P
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12064488
HA020P
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Industrial application | |
| Brand | Danfoss | |
| Chrome Plated Bore | Yes | |
| Close Stroke Tolerances | No | |
| Construction type | Tie Rod | |
| Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability | |
| Model Code | LR5C-3.25X10.00-B-1.00-2-N-N-N-1-1-HA020P | |
| Non-Rotating | Yes | |
| Product Type | Tie-Rod | |
| Reciprocating | Yes | |
| Sub-brand | Hydro-Line | |
| Tandem | No | |
| Trade Name | R5 Series |