Danfoss Hydro-Line
HA025M
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12035211
HA025M
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Brand | Danfoss |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options |
| Model Code | N5M-3.25X37.81-N-2.00-10M-S-H-R-4-4-HA025M |
| Non-Rotating | Yes |
| Product Type | Tie-Rod |
| Reciprocating | Yes |
| Single or Double Rod | Single |
| Sub-brand | Hydro-Line |
| Tandem | No |
| Trade Name | N5 Series |