COUPLING,H5000,M,1/8,CS
HA0500226
Catalog item:
HA0500226
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
HA0500226
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceAgricultureAutomobileConstructionElectronicsFood and beverageHydraulicsLaboratoriesPetrochemicalRailwaysSteel industry |
| Body size | 1/8 |
| Brand | Danfoss |
| Catalog Item | HA0500226 |
| Connection style | Manual connect |
| Flow rate GPM | 1.61 |
| Fluid loss cc | 0.40000 |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Valve type | 2 way |