
COUPLING,H5000,F,1/8,CS,-2MBS,FKM
HA0500231
Catalog item:
HA0500231
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
HA0500231
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceAgricultureAutomobileConstructionElectronicsFood and beverageHydraulicsLaboratoriesPetrochemicalRailwaysSteel industry |
| Body size | 1/8 |
| Brand | Danfoss |
| Catalog Item | HA0500231 |
| Connection style | Manual connect |
| Finish plating | Zinc trivalent |
| Flow rate GPM | 1.61 |
| Fluid loss cc | 0.40000 |
| Item type | Female half |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Gromelle |
| Valve Type | 2 way |
| Working pressure max psi | 14500 |
| Working temperature max F | 200 |
| Working temperature min F | -20 |