Danfoss Hydro-Line
HA0504
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12045301
HA0504
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic medium duty application |
| Brand | Danfoss |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
| Model Code | R5TT-6.00X18.44-N-1.75-4-N-N-N-1-1-HA0504 |
| Non-Rotating | Yes |
| Product Type | Tie-Rod |
| Reciprocating | Yes |
| Single or Double Rod | Single |
| Sub-brand | Hydro-Line |
| Tandem | No |
| Trade Name | R5 Series |