
COUPLING,H5000,F,1"1/2,CS,-24BSP,FKM
HA05073V0
Catalog item:
HA05073V0
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
HA05073V0
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceAgricultureAutomobileConstructionElectronicsFood and beverageHydraulicsLaboratoriesPetrochemicalRailwaysSteel industry |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Catalog Item | HA05073V0 |
| Connection style | Manual connect |
| End size 1 | -24 |
| End Type 1 | Female BSPP port washer seal. |
| Finish plating | Zinc trivalent |
| Flow rate GPM | 54.95 |
| Fluid compatibility | Hydraulic fluid |
| Fluid loss cc | 36.00000 |
| Hex size 1 IN | 2.560 |
| Item type | Female half |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Gromelle |
| Thread size 1 | G 1 1/2 |
| Valve type | 2 way |
| Working pressure max psi | 550 |
| Working temperature max F | 392 |
| Working temperature min F | -4 |