Danfoss Hydro-Line
HA05H7
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12042060
HA05H7
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 2 in | |
| Brand | Danfoss | |
| Chrome Plated Bore | Yes | |
| Close Stroke Tolerances | No | |
| Construction type | Tie Rod | |
| Cushions | Non-cushioned | |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options | |
| Model Code | N5A-2.00X1.00-N-1.00-1-M-F-N-3-3-HA05H7 | |
| Mounting style | Side Lug | |
| Net Stroke Length | 1 in | |
| Non-Rotating | Yes | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Nitrile lip-type | |
| Port Location | Head 3-Cap 3 | |
| Port Type | Standard Manifold | |
| Product Height | 3 in | |
| Product Length/Depth | 8.875 in | |
| Product Type | Tie-Rod | |
| Product Volume | 133.125 in³ | |
| Product Width | 5 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 1 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Extended Small Male Metric thread | |
| Rod Material | Case Hardened | |
| Rod Seal Material 1 | Viton | |
| Rod Seal Type 1 | Viton PolyPak | |
| Single or Double Rod | Single | |
| Sub-brand | Hydro-Line | |
| Trade Name | N5 Series | |
| Working pressure - max | 3000 Psi |