Danfoss Hydro-Line
HA05NW
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12058548
HA05NW
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | No |
| Application | Hydraulic heavy duty application |
| Brand | Danfoss |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Model Code | N5A-3.25X1.75-B-1.38-2-S-H-N-3-3-HA05NW |
| Non-Rotating | No |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 1-Cap 1 |
| Port Type | NPTF |
| Product Type | Tie-Rod |
| Reciprocating | Yes |
| Rod Coating | Chrome |
| Rod End Style 1 | Small Male UN thread |
| Rod Material | Case Hardened |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | Urethane Ultra Seal |
| Single or Double Rod | Single |
| Sub-brand | Hydro-Line |
| Trade Name | N5 Series |
| Working pressure - max | 3000 Psi |