Danfoss Hydro-Line
HA07VJ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12035232
HA07VJ
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | No |
| Application | Hydraulic heavy duty application |
| Bore diameter | 3.25 in |
| Brand | Danfoss |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushions | Cushioned both ends |
| Model Code | N5C-3.25X30.13-B-1.75-2-S-F-V-2-4-HA07VJ |
| Mounting style | Cap Clevis |
| Net Stroke Length | 30.13 in |
| Non-Rotating | No |
| Piston Seal Material | Viton-A |
| Piston Seal Type | Viton lip-type |
| Port Location | Head 2-Cap 4 |
| Port Type | SAE/UN O-ring |
| Product Height | 3.75 in |
| Product Length/Depth | 37.63 in |
| Product Type | Tie-Rod |
| Product Volume | 529.172 in³ |
| Product Width | 3.75 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.75 in |
| Rod End Style 1 | Intermediate Male UN thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Viton |
| Rod Seal Type 1 | PolyPak with Scraper |
| Single or Double Rod | Single |
| Sub-brand | Hydro-Line |
| Trade Name | N5 Series |
| Working pressure - max | 3000 Psi |