Danfoss Hydro-Line
HA097F
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12035375
HA097F
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Brand | Danfoss | |
| Chrome Plated Bore | Yes | |
| Close Stroke Tolerances | No | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options | |
| Model Code | N5R-2.50X24.00-N-1.38-2M-S-H-R-2-1-HA097F | |
| Non-Rotating | Yes | |
| Product Type | Tie-Rod | |
| Reciprocating | Yes | |
| Single or Double Rod | Single | |
| Sub-brand | Hydro-Line | |
| Tandem | No | |
| Trade Name | N5 Series |