Danfoss Hydro-Line
HA09KE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12058405
HA09KE
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic medium duty application |
| Bore diameter | 3.25 in |
| Brand | Danfoss |
| Construction type | Tie Rod |
| Cushions | Non-cushioned |
| Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times |
| Model Code | HR5F-3.25X4.50-N-1.00-2- N-H-N-1-1-HA09KE |
| Mounting style | Head Rectangular flange |
| Net Stroke Length | 4.5 in |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 1-Cap 1 |
| Port Type | NPTF |
| Product Height | 3.75 in |
| Product Length/Depth | 10.5 in |
| Product Type | Tie-Rod |
| Product Volume | 216.563 in³ |
| Product Width | 5.5 in |
| Rod 1 Diameter | 1 in |
| Rod End Style 1 | Intermediate Male UN thread |
| Rod Seal Material 1 | Urethane |
| Rod Seal Type 1 | Urethane Ultra Seal |
| Sub-brand | Hydro-Line |
| Trade Name | HR5 Series |
| Working pressure - max | 100 Psi |