Danfoss Hydro-Line
HA0AL0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12045702
HA0AL0
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic medium duty application | |
| Bore diameter | 1 in | |
| Brand | Danfoss | |
| Chrome Plated Bore | Yes | |
| Close Stroke Tolerances | No | |
| Construction type | Tie Rod | |
| Cushions | Non-cushioned | |
| Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability | |
| Model Code | HR5C-1.00X8.00-N-0.63-2-S-P-D-1-1-HA0AL0 | |
| Mounting style | Cap Clevis | |
| Net Stroke Length | 8 in | |
| Non-Rotating | No | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | PolyPak | |
| Port Location | Head 1-Cap 1 | |
| Port Type | SAE/UN O-ring | |
| Product Height | 1.5 in | |
| Product Length/Depth | 14.5 in | |
| Product Type | Tie-Rod | |
| Product Volume | 32.625 in³ | |
| Product Width | 1.5 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | .63 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Small Male UN thread | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile | |
| Rod Seal Type 1 | PolyPak | |
| Single or Double Rod | Single | |
| Sub-brand | Hydro-Line | |
| Trade Name | R5 Series | |
| Working pressure - max | 100 Psi |