Danfoss Hydro-Line
HA0B2B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12044831
HA0B2B
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic medium duty application |
| Bore diameter | 2 in |
| Brand | Danfoss |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Cushions | Non-cushioned |
| Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times |
| Model Code | HR5MU-2.00X1.75-N-0.63-2-N-H-N-1-1-HA0B2B |
| Mounting style | Head Extended Tie rod |
| Net Stroke Length | 1.75 in |
| Non-Rotating | No |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 1-Cap 1 |
| Port Type | NPTF |
| Product Height | 2.5 in |
| Product Length/Depth | 7.875 in |
| Product Type | Tie-Rod |
| Product Volume | 49.219 in³ |
| Product Width | 2.5 in |
| Reciprocating | Yes |
| Rod 1 Diameter | .63 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Small male metric thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Urethane |
| Rod Seal Type 1 | Urethane Ultra Seal |
| Single or Double Rod | Single |
| Sub-brand | Hydro-Line |
| Trade Name | HR5 Series |
| Working pressure - max | 100 Psi |