HA0D7E
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HA0D7E
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 4 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | Head 1-Cap 1 | |
| Cushions | Cushioned both ends | |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options | |
| Model Code | NZXXHL9N5RK14000-HA0D7E | |
| Net Stroke Length | 14 in | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Nitrile lip-type | |
| Port Location | Head 2-Cap 2 | |
| Port Type | NFPA Standard SAE/UN | |
| Product Type | Tie-Rod | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 1.75 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Intermediate Male UN thread | |
| Rod Material | Non Case Hardened | |
| Sub-brand | None | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |