HA0DNU
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HA0DNU
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | No | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 6 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | Head 3-Cap 3 | |
| Cushions | Cushioned both ends | |
| Model Code | NZ10LU9C1KW200KG-HA0DNU | |
| Mounting style | Cap Clevis | |
| Net Stroke Length | 20 in | |
| Non-Rotating | No | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Cast Iron Ring, Glass-filled Teflon | |
| Port Location | Head 1-Cap 1 | |
| Port Type | NPTF | |
| Product Type | Tie-Rod | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 3 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Intermediate Male UN thread | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile | |
| Rod Seal Type 1 | Carboxylated lip type | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |