HA0EKT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Bore diameter | 2.5 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | Head 4-Cap 1 |
| Cushions | Cushioned both ends |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options |
| Model Code | NZ31E5N1KW15018-HA0EKT |
| Mounting style | Double Rod Rectangular Flange |
| Net Stroke Length | 50.0625 in |
| Port Location | Head 3-Cap 3 |
| Port Type | Undersize ISO 6149 |
| Product Height | 3.5 in |
| Product Length/Depth | 59.53 in |
| Product Type | Tie-Rod |
| Product Volume | 1166.788 in³ |
| Product Width | 5.6 in |
| Reciprocating | Yes |
| Rod Coating | Chrome |
| Rod End Style 1 | Extended Intermediate Male Metric thread |
| Rod End Style 2 | Extended Intermediate Male Metric thread |
| Rod Material | Non Case Hardened |
| Single or Double Rod | Double |
| Sub-brand | None |
| Trade Name | NZ Series |
| Working pressure - max | 3000 Psi |