HA0ESS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HA0ESS
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Cushion Location | None |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options |
| Model Code | NZ10EEXN1KG13020-HA0ESS |
| Non-Rotating | Yes |
| Product Type | Tie-Rod |
| Reciprocating | Yes |
| Single or Double Rod | Single |
| Sub-brand | None |
| Tandem | No |
| Trade Name | NZ Series |