Danfoss Hydro-Line
HA0G3F
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12044918
HA0G3F
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 10 in | |
| Brand | Danfoss | |
| Chrome Plated Bore | Yes | |
| Close Stroke Tolerances | No | |
| Construction type | Tie Rod | |
| Cushions | Non-cushioned | |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options | |
| Model Code | N5GD-10.00X0.50-N-4.50-4-S-F-P-2-2-HA0G3F | |
| Mounting style | Head rectangular | |
| Net Stroke Length | .5 in | |
| Non-Rotating | Yes | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Cast Iron Ring, Glass-filled Teflon | |
| Port Location | Head 2-Cap 2 | |
| Product Height | 12.375 in | |
| Product Length/Depth | 20.35 in | |
| Product Type | Tie-Rod | |
| Product Volume | 4784.794 in³ | |
| Product Width | 19 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 4.5 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Short Female Metric thread | |
| Rod Material | Case Hardened | |
| Rod Seal Material 1 | Viton | |
| Rod Seal Type 1 | Viton PolyPak | |
| Single or Double Rod | Single | |
| Sub-brand | Hydro-Line | |
| Trade Name | N5 Series | |
| Working pressure - max | 3000 Psi |