HA0G4L
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12042047
HA0G4L
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 4 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | Head 2-Cap 2 | |
| Cushions | Cushioned both ends | |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options | |
| Model Code | NZ07HLXN14R06000-HA0G4L | |
| Mounting style | Head Rectangular flange | |
| Net Stroke Length | 6 in | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Nitrile lip-type | |
| Port Location | Head 4-Cap 4 | |
| Port Type | NPTF | |
| Product Type | Tie-Rod | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 1.75 in | |
| Rod Coating | Chrome | |
| Rod Material | Non Case Hardened | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |