HA0GVJ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Bore diameter | 4 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | Cap 3 |
| Cushions | Cushioned cap end |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options |
| Model Code | NZXXHP2NXKD52800-HA0GVJ |
| Net Stroke Length | 52.5 in |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 1-Cap 1 |
| Product Type | Tie-Rod |
| Reciprocating | Yes |
| Rod 1 Diameter | 2.5 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Short Female UN thread |
| Rod Material | Non Case Hardened |
| Sub-brand | None |
| Trade Name | NZ Series |
| Working pressure - max | 3000 Psi |