Danfoss Hydro-Line
HA0GVV
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12042144
HA0GVV
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Bore diameter | 4 in |
| Brand | Danfoss |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushions | Cushioned both ends |
| Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
| Model Code | LR5C-4.00X24.00-B-1.00-2-N-H-N-1-1-HA0GVV |
| Mounting style | Cap Clevis |
| Piston Seal Material | Nitrile |
| Piston Seal Type | PolyPak |
| Port Location | Head 1-Cap 1 |
| Port Type | NPTF |
| Product Height | 4.5 in |
| Product Length/Depth | 32.25 in |
| Product Type | Tie-Rod |
| Product Volume | 653.063 in³ |
| Product Width | 4.5 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Small male metric thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Urethane |
| Rod Seal Type 1 | Urethane Ultra Seal |
| Sub-brand | Hydro-Line |
| Trade Name | R5 Series |
| Working pressure - max | 250 Psi |