Danfoss Hansen
HA3501200
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HA3501200
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Agriculture, Hydraulic Tool, General Industry, Construction, Fluid Transfer, Chemical, Oil and Gas, Transportation, Food and Beverage, Trucks, Nuclear | |
| Brand | Danfoss | |
| End Size 2 | 1/4 IN | |
| End type 2 | BSPP | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Item type | Male Half | |
| Port size | 1/4 | |
| Product Type | Quick Disconnect Couplings | |
| Product Weight | .086 lb | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Thread Size 2 | G1/4-19 | |
| Trade Name | H5000 Series |