HB006N
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB006N
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Industrial application | |
| Chrome Plated Bore | Yes | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Non-Rotating | Yes | |
| Product Type | Cylinder Tie Rods | |
| Reciprocating | Yes | |
| Sub-brand | None | |
| Tandem | No | |
| Trade Name | None |