Danfoss Hydro-Line
HB0081
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12035583
HB0081
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Brand | Danfoss |
| Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
| Product Type | Tie-Rod |
| Sub-brand | Hydro-Line |
| Trade Name | A5 Series |
| Working pressure - max | 100 Psi |