Danfoss Hydro-Line
HB00WE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12057452
HB00WE
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic medium duty application | |
| Bore diameter | 5 in | |
| Brand | Danfoss | |
| Chrome Plated Bore | Yes | |
| Close Stroke Tolerances | No | |
| Construction type | Tie Rod | |
| Cushions | Cushioned cap end | |
| Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times | |
| Model Code | HR5A-5.00X31.00-C-2.00-2-N-H-N-2-4-HB00WE | |
| Mounting style | Side Lug | |
| Net Stroke Length | 31 in | |
| Non-Rotating | No | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Nitrile lip-type | |
| Port Location | Head 2-Cap 4 | |
| Port Type | NPTF | |
| Product Height | 5.5 in | |
| Product Length/Depth | 37.3 in | |
| Product Type | Tie-Rod | |
| Product Volume | 1682.23 in³ | |
| Product Width | 8.2 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 2 in | |
| Rod End Style 1 | Intermediate Male UN thread | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Urethane | |
| Rod Seal Type 1 | Urethane Ultra Seal | |
| Single or Double Rod | Single | |
| Sub-brand | Hydro-Line | |
| Trade Name | HR5 Series | |
| Working pressure - max | 100 Psi |