HB00WU
NZ12DH2X4KG14000-HB00WU
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic heavy duty application |
Bore diameter | 2 in |
Chrome Plated Bore | Yes |
Construction type | Tie Rod |
Cushion Location | Head 2 |
Cushions | Cushioned head end |
Feature | Durable and reliableInnovative safety featuresComprehensive size options |
Model Code | NZ12DH2X4KG14000-HB00WU |
Mounting style | Cap Rectangular flange |
Net Stroke Length | 14 in |
Port Location | Head 1-Cap 1 |
Port Type | Oversize SAE/UN O-ring |
Product Height | 3 in |
Product Length/Depth | 21.43 in |
Product Type | Tie-Rod |
Product Volume | 329.808 in³ |
Product Width | 5.13 in |
Reciprocating | Yes |
Rod 1 Diameter | 1.375 in |
Rod Coating | Chrome |
Rod End Style 1 | Short Female UN thread |
Rod Material | Non Case Hardened |
Single or Double Rod | Single |
Sub-brand | None |
Trade Name | NZ Series |
Working pressure - max | 3000 Psi |