HB011C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB011C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 1.5 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options | |
| Model Code | NZ25CX2L5WA050PK-HB011C | |
| Mounting style | Double Rod, Side Lug | |
| Net Stroke Length | 5 in | |
| Piston Seal Material | Viton-A | |
| Piston Seal Type | Viton wiper double-lipped | |
| Port Location | Head 3-Cap 3 | |
| Port Type | NFPA Standard SAE/UN | |
| Product Height | 2.5 in | |
| Product Length/Depth | 13.6 in | |
| Product Type | Tie-Rod | |
| Product Volume | 136 in³ | |
| Product Width | 4 in | |
| Reciprocating | Yes | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Short Female UN thread | |
| Rod End Style 2 | Short Female UN thread | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Viton | |
| Rod Seal Material 2 | Viton | |
| Rod Seal Type 1 | Viton lip type | |
| Rod Seal Type 2 | Viton lip type | |
| Single or Double Rod | Double | |
| Sub-brand | None | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |