HB01A7
Hydraulic N Series Tie-Rod
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Industrial application |
Bore diameter | 2 in |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Tie Rod |
Cushion Location | Head 2 |
Cushions | Cushioned head end |
Feature | Durable and reliableInnovative safety featuresComprehensive size options |
Model Code | NZ13DEXN14G12C10-HB01A7 |
Mounting style | Cap Square flange |
Net Stroke Length | 12.75 in |
Non-Rotating | Yes |
Piston Seal Material | Nitrile |
Piston Seal Type | Nitrile lip-type |
Port Location | Head 4-Cap 4 |
Port Type | NPTF |
Product Type | Tie-Rod |
Reciprocating | Yes |
Rod 1 Diameter | 1 in |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
Rod Seal Type 1 | Carboxylated lip type |
Single or Double Rod | Single |
Sub-brand | None |
Tandem | No |
Trade Name | NZ Series |
Working pressure - max | 3000 Psi |