HB01KV
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12041981
HB01KV
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | No |
| Application | Hydraulic heavy duty application |
| Bore diameter | 8 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Model Code | NZ33NV2XXRA008GK-HB01KV |
| Mounting style | Double Rod, Head Rectangular |
| Net Stroke Length | .5 in |
| Non-Rotating | No |
| Port Location | Head 2-Cap 2 |
| Product Height | 8.5 in |
| Product Length/Depth | 17.5 in |
| Product Type | Tie-Rod |
| Product Volume | 1673.438 in³ |
| Product Width | 11.25 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 3.5 in |
| Rod End Style 1 | Short Female UN thread |
| Rod Material | Non Case Hardened |
| Single or Double Rod | Double |
| Sub-brand | None |
| Trade Name | NZ Series |
| Working pressure - max | 3000 Psi |