HB02BM
NZ22EL6T3KR0604E-HB02BM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | No |
Application | Hydraulic heavy duty application |
Bore diameter | 2.5 in |
Chrome Plated Bore | Yes |
Construction type | Tie Rod |
Cushion Location | Head 2-Cap 2 |
Cushions | Cushioned both ends |
Model Code | NZ22EL6T3KR0604E-HB02BM |
Mounting style | Head Extended Tie rod |
Net Stroke Length | 6 in |
Non-Rotating | No |
Piston Seal Material | Viton-A |
Piston Seal Type | Viton wiper double-lipped |
Port Location | Head 1-Cap 1 |
Port Type | SAE/UN O-ring |
Product Height | 3 in |
Product Length/Depth | 11.8 in |
Product Type | Tie-Rod |
Product Volume | 106.2 in³ |
Product Width | 3 in |
Reciprocating | Yes |
Rod 1 Diameter | 1.75 in |
Rod End Style 1 | Plain |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Viton |
Rod Seal Type 1 | Viton lip type |
Single or Double Rod | Single |
Sub-brand | None |
Trade Name | NZ Series |
Working pressure - max | 3000 Psi |