HB02UZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12057435
HB02UZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | No | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 2.5 in | |
| Construction type | Tie Rod | |
| Cushion Location | Cap 4 | |
| Cushions | Cushioned cap end | |
| Model Code | NZ07EHGR1RE0501A | |
| Mounting style | Head Rectangular flange | |
| Net Stroke Length | 5 in | |
| Piston Seal Material | Viton-A | |
| Piston Seal Type | Cast Iron Ring, Glass-filled Teflon | |
| Port Location | Head 2-Cap 2 | |
| Port Type | NPTF | |
| Product Height | 3 in | |
| Product Length/Depth | 10.07 in | |
| Product Type | Tie-Rod | |
| Product Volume | 139.872 in³ | |
| Product Width | 4.63 in | |
| Rod 1 Diameter | 1.375 in | |
| Rod End Style 1 | Grooved End | |
| Rod Seal Material 1 | Viton | |
| Rod Seal Type 1 | Viton PolyPak | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |