HB036Y
HB036Y
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Industrial application |
Chrome Plated Bore | Yes |
Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
Non-Rotating | Yes |
Product Type | Cylinder Tie Rods |
Reciprocating | Yes |
Sub-brand | None |
Tandem | No |
Trade Name | None |