HB03J0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB03J0
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic medium duty application | |
| Bore diameter | 1.5 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times | |
| Model Code | RF01CC5N1RA15000-HB03J0 | |
| Mounting style | Side Lug | |
| Net Stroke Length | 15 in | |
| Non-Rotating | No | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Nitrile lip-type | |
| Port Location | Head 2-Cap 2 | |
| Port Type | NPTF | |
| Product Height | 2 in | |
| Product Length/Depth | 20.55 in | |
| Product Type | Tie-Rod | |
| Product Volume | 143.85 in³ | |
| Product Width | 3.5 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | .625 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Extended Small Male UN thread | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile | |
| Rod Seal Type 1 | Carboxylated lip type | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | RF Series | |
| Working pressure - max | 1500 Psi |