HB03JG
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12049931
HB03JG
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Bore diameter | 8 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
| Model Code | RE07NH5T1KA28000-HB03JG |
| Mounting style | Head Rectangular flange |
| Piston Seal Material | Viton-A |
| Piston Seal Type | Viton wiper double-lipped |
| Port Location | Head 1-Cap 1 |
| Port Type | NPTF |
| Product Height | 8.5 in |
| Product Length/Depth | 36.6 in |
| Product Type | Tie-Rod |
| Product Volume | 2644.35 in³ |
| Product Width | 8.5 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.375 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Small Male UN thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Viton |
| Rod Seal Type 1 | Carboxylated lip type |
| Single or Double Rod | Single |
| Sub-brand | None |
| Trade Name | RE Series |
| Working pressure - max | 250 Psi |