HB03VC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12055425
HB03VC
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Bore diameter | 3.25 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | Head 4-Cap 4 |
| Cushions | Cushioned both ends |
| Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
| Model Code | RE04GL2LXR412002-HB03VC |
| Mounting style | Keyed Side Lug |
| Piston Seal Material | Viton-A |
| Port Location | Head 2-Cap 2 |
| Product Height | 3.75 in |
| Product Length/Depth | 19.5 in |
| Product Type | Tie-Rod |
| Product Volume | 420.469 in³ |
| Product Width | 5.75 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.75 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Short Female UN thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Viton |
| Sub-brand | None |
| Trade Name | RE Series |
| Working pressure - max | 250 Psi |