Danfoss Hydro-Line
HB043H
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12041977
HB043H
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Bore diameter | 4 in |
| Brand | Danfoss |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Cushions | Non-cushioned |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options |
| Model Code | N5B-4.00X100.00-N-2.50-4M-X-J-P-1-5-HB043H |
| Mounting style | Side Tapped |
| Net Stroke Length | 100 in |
| Non-Rotating | Yes |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Low Breakaway Teflon Radial w/ Wearbands |
| Port Location | Head 1-Cap 5 |
| Port Type | SAE/UN O-ring |
| Product Height | 5 in |
| Product Length/Depth | 110.35 in |
| Product Type | Tie-Rod |
| Product Volume | 2758.75 in³ |
| Product Width | 5 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 2.5 in |
| Rod Coating | Chrome |
| Rod Material | Case Hardened |
| Rod Seal Material 1 | Urethane |
| Rod Seal Type 1 | Urethane Ultra Seal with Scraper |
| Single or Double Rod | Single |
| Sub-brand | Hydro-Line |
| Trade Name | N5 Series |
| Working pressure - max | 3000 Psi |