
HB04DS
NZ35DXXN5KW040F4-HB04DS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic heavy duty application |
Bore diameter | 2 in |
Chrome Plated Bore | Yes |
Construction type | Tie Rod |
Cushion Location | Head 3-Cap 3 |
Cushions | Cushioned both ends |
Feature | Durable and reliableInnovative safety featuresComprehensive size options |
Model Code | NZ35DXXN5KW040F4-HB04DS |
Mounting style | Double Rod, Head Trunnion |
Net Stroke Length | 4 in |
Piston Seal Material | Nitrile |
Piston Seal Type | Nitrile lip-type |
Port Location | Head 1-Cap 1 |
Port Type | NFPA Standard SAE/UN |
Product Type | Tie-Rod |
Reciprocating | Yes |
Rod Coating | Chrome |
Rod Material | Non Case Hardened |
Single or Double Rod | Double |
Sub-brand | None |
Trade Name | NZ Series |
Working pressure - max | 3000 Psi |