HB04EB
RE25CC2N1KA00808-HB04EB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Pneumatic Medium Duty application |
Bore diameter | .625 in |
Chrome Plated Bore | Yes |
Construction type | Tie Rod |
Cushion Location | None |
Cushions | Non-cushioned |
Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
Model Code | RE25CC2N1KA00808-HB04EB |
Mounting style | Double Rod, Side Lug |
Piston Seal Material | Nitrile |
Piston Seal Type | Nitrile lip-type |
Port Location | Head 1-Cap 1 |
Port Type | NPTF |
Product Height | 2 in |
Product Length/Depth | 24.88 in |
Product Type | Tie-Rod |
Product Volume | 174.16 in³ |
Product Width | 3.5 in |
Reciprocating | Yes |
Rod 1 Diameter | .625 in |
Rod Coating | Chrome |
Rod End Style 1 | Short Female UN thread |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
Rod Seal Type 1 | Carboxylated lip type |
Sub-brand | None |
Trade Name | RE Series |
Working pressure - max | 250 Psi |