HB04EK
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB04EK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 4 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options | |
| Model Code | NZ09HL9NXKA01900-HB04EK | |
| Mounting style | Head Rectangular flange | |
| Net Stroke Length | 1.5625 in | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Nitrile lip-type | |
| Port Location | Head 1-Cap 1 | |
| Product Height | 5 in | |
| Product Length/Depth | 11.5 in | |
| Product Type | Tie-Rod | |
| Product Volume | 437 in³ | |
| Product Width | 7.6 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 1.75 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Intermediate Male UN thread | |
| Rod Material | Non Case Hardened | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |