HB04EL
RE10NL4N34K10000-HB04EL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Pneumatic Medium Duty application |
Bore diameter | 8 in |
Chrome Plated Bore | Yes |
Construction type | Tie Rod |
Cushion Location | Head 1-Cap 1 |
Cushions | Cushioned both ends |
Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
Model Code | RE10NL4N34K10000-HB04EL |
Mounting style | Cap Clevis |
Piston Seal Material | Nitrile |
Piston Seal Type | Nitrile lip-type |
Port Location | Head 4-Cap 4 |
Port Type | SAE/UN O-ring |
Product Height | 8.5 in |
Product Length/Depth | 19.88 in |
Product Type | Tie-Rod |
Product Volume | 1436.33 in³ |
Product Width | 8.5 in |
Reciprocating | Yes |
Rod 1 Diameter | 1.75 in |
Rod Coating | Chrome |
Rod End Style 1 | Short Female Metric thread |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
Rod Seal Type 1 | Carboxylated lip type |
Sub-brand | None |
Trade Name | RE Series |
Working pressure - max | 250 Psi |