Danfoss Hydro-Line
HB04FK
HR5Y-2.00X2.00-N-1.00-2- N-H-N-1-1-
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic medium duty application |
Bore diameter | 2 in |
Brand | Danfoss |
Construction type | Tie Rod |
Cushions | Non-cushioned |
Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times |
Model Code | HR5Y-2.00X2.00-N-1.00-2- N-H-N-1-1-HB04FK |
Net Stroke Length | 2 in |
Piston Seal Material | Nitrile |
Piston Seal Type | Nitrile lip-type |
Port Location | Head 1-Cap 1 |
Port Type | NPTF |
Product Type | Tie-Rod |
Rod 1 Diameter | 1 in |
Rod End Style 1 | Intermediate Male UN thread |
Rod Seal Material 1 | Urethane |
Rod Seal Type 1 | Urethane Ultra Seal |
Sub-brand | Hydro-Line |
Trade Name | HR5 Series |
Working pressure - max | 100 Psi |