HB04H8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12064594
HB04H8
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Bore diameter | 4 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options |
| Model Code | NZ08HL2XXKA198PD-HB04H8 |
| Mounting style | Head Square flange |
| Net Stroke Length | 19.5 in |
| Port Location | Head 1-Cap 1 |
| Product Height | 7.6 in |
| Product Length/Depth | 28.45 in |
| Product Type | Tie-Rod |
| Product Volume | 1643.272 in³ |
| Product Width | 7.6 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.75 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Short Female UN thread |
| Rod Material | Non Case Hardened |
| Single or Double Rod | Single |
| Sub-brand | None |
| Trade Name | NZ Series |
| Working pressure - max | 3000 Psi |