HB04HJ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB04HJ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 2.5 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options | |
| Model Code | NZ14EEGX3XA400RS-HB04HJ | |
| Mounting style | Cap Rectangular flange | |
| Net Stroke Length | 40 in | |
| Port Type | SAE/UN O-ring | |
| Product Height | 3.5 in | |
| Product Length/Depth | 48.7 in | |
| Product Type | Tie-Rod | |
| Product Volume | 959.634 in³ | |
| Product Width | 5.63 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 1 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Grooved End | |
| Rod Material | Non Case Hardened | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |