HB04K8
NZ10KU2L4RA100GF-HB04K8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic heavy duty application |
Bore diameter | 5 in |
Chrome Plated Bore | Yes |
Construction type | Tie Rod |
Cushion Location | None |
Cushions | Non-cushioned |
Feature | Durable and reliableInnovative safety featuresComprehensive size options |
Model Code | NZ10KU2L4RA100GF-HB04K8 |
Mounting style | Cap Clevis |
Net Stroke Length | 10 in |
Piston Seal Material | Viton-A |
Piston Seal Type | Viton wiper double-lipped |
Port Location | Head 2-Cap 2 |
Port Type | Oversize SAE/UN O-ring |
Product Height | 6.5 in |
Product Length/Depth | 21.7 in |
Product Type | Tie-Rod |
Product Volume | 916.825 in³ |
Product Width | 6.5 in |
Reciprocating | Yes |
Rod 1 Diameter | 3 in |
Rod Coating | Chrome |
Rod End Style 1 | Short Female UN thread |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Viton |
Rod Seal Type 1 | Viton lip type |
Single or Double Rod | Single |
Sub-brand | None |
Trade Name | NZ Series |
Working pressure - max | 3000 Psi |