HB04SB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB04SB
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 5 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options | |
| Model Code | NZ09KU2X5WA52030-HB04SB | |
| Mounting style | Head Rectangular flange | |
| Net Stroke Length | 52 in | |
| Port Location | Head 3-Cap 3 | |
| Port Type | NFPA Standard SAE/UN | |
| Product Height | 6.5 in | |
| Product Length/Depth | 62.4 in | |
| Product Type | Tie-Rod | |
| Product Volume | 3934.32 in³ | |
| Product Width | 9.7 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 3 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Short Female UN thread | |
| Rod Material | Non Case Hardened | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |