HB04WM
NZ10MU5N14A87000-HB04WM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic heavy duty application |
Bore diameter | 7 in |
Chrome Plated Bore | Yes |
Construction type | Tie Rod |
Cushion Location | None |
Cushions | Non-cushioned |
Feature | Durable and reliableInnovative safety featuresComprehensive size options |
Model Code | NZ10MU5N14A87000-HB04WM |
Mounting style | Cap Clevis |
Net Stroke Length | 87 in |
Piston Seal Material | Nitrile |
Piston Seal Type | Nitrile lip-type |
Port Location | Head 4-Cap 4 |
Port Type | NPTF |
Product Height | 8.5 in |
Product Length/Depth | 104.25 in |
Product Type | Tie-Rod |
Product Volume | 7532.063 in³ |
Product Width | 8.5 in |
Reciprocating | Yes |
Rod 1 Diameter | 3 in |
Rod Coating | Chrome |
Rod End Style 1 | Small Male UN thread |
Rod Material | Non Case Hardened |
Single or Double Rod | Single |
Sub-brand | None |
Trade Name | NZ Series |
Working pressure - max | 3000 Psi |