HB05AT
RE11DE2N1KW05000-
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Pneumatic medium duty application |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Tie Rod |
Cushion Location | Head 3-Cap 3 |
Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
Model Code | RE11DE2N1KW05000-HB05AT |
Non-Rotating | Yes |
Product Type | Tie-Rod |
Reciprocating | Yes |
Single or Double Rod | Single |
Sub-brand | None |
Tandem | No |
Trade Name | RE Series |