HB10003
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB10003
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Bore diameter | 2.5 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
| Model Code | RE50EH5LXKA14028-HB10003 |
| Mounting style | Detachable Eye |
| Piston Seal Material | Viton-A |
| Port Location | Head 1-Cap 1 |
| Product Height | 3 in |
| Product Length/Depth | 20.44 in |
| Product Type | Tie-Rod |
| Product Volume | 183.96 in³ |
| Product Width | 3 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.375 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Small Male UN thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Viton |
| Sub-brand | None |
| Trade Name | RE Series |
| Working pressure - max | 250 Psi |