HB10069
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB10069
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Bore diameter | 6 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | Head 3-Cap 3 |
| Cushions | Cushioned both ends |
| Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
| Model Code | RE07LHXM1RW19070-HB10069 |
| Mounting style | Head Rectangular flange |
| Piston Seal Material | Viton-A |
| Port Location | Head 2-Cap 2 |
| Port Type | NPTF |
| Product Height | 6.5 in |
| Product Length/Depth | 27.63 in |
| Product Type | Tie-Rod |
| Product Volume | 1549.905 in³ |
| Product Width | 8.63 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.375 in |
| Rod Coating | Chrome |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Viton |
| Sub-brand | None |
| Trade Name | RE Series |
| Working pressure - max | 250 Psi |